IESNA:LM-63-2002
[TEST]P646678
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2301-905-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2023
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S340D840-X4F0-XX-UDD-G-W
[LUMINAIRE]DEFINE 3 REGRESSED DIRECT RECESSED WITH WALL GRAZE FLUSH OPTIC
[MORE]STANDARD LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1425
TILT=NONE
1 -1 1 37 25 1 1 4 0.223333 0
1 1 11.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 22.5 30 40 45 50 60 67.5
70 80 90 100 110 112.5 120 130 135 140
150 157.5 160 170 180
1075.4 1191.8 1272.1 1247.4 1139.4 963 769.4 631.9 520.7 434.8
382.7 347.5 318.4 295.9 276.5 254.4 235.9 217.4 196.7 179.5
162.3 145.9 131 116.8 102.3 91.7 79.8 67.5 52.5 42.8
34.8 27.8 21.2 15.4 9.7 4.4 0
1075.4 1184.3 1273 1261.5 1138.5 964.3 791 641.1 529.1 451.1
390.2 349.7 322.3 298.1 276.9 257.5 238.5 219.1 201.1 181.7
163.1 148.2 132.3 118.6 104.5 92.2 81.1 68.8 52.5 43.2
35.3 28.2 21.6 15.4 9.7 4 0
1075.4 1182.1 1270.8 1264.2 1154.4 1016.3 837.3 685.6 561.3 472.7
408.7 363.3 332.9 306.9 283.5 262.4 244.3 224.9 207.2 187
168 153 135.8 121.3 107.6 94.8 82.5 71 56 43.7
35.7 28.7 22 15.4 10.1 4.4 0
1075.4 1179.5 1269 1267.2 1167.1 1016.3 847 698.4 571 487.7
415.8 369.5 334.2 309.5 287 265.4 245.6 227.5 208.6 189.2
171.1 155.2 138.5 123.5 108.5 96.1 83.3 71.9 57.8 43.7
36.2 28.7 22 15.9 10.1 4.4 0
1075.4 1175.1 1261.5 1271.2 1201.5 1060.9 904.4 749.1 622.2 516.8
451.1 390.7 352.7 321.4 297.6 274.7 254 236.8 217.4 199.3
179 160.5 144.6 129.2 113.8 99.2 86 74.1 61.3 46.7
36.6 29.5 22.5 16.3 10.1 4.4 0
1075.4 1159.2 1242.1 1266.8 1225.8 1122.6 987.2 843.1 711.7 608
511.5 446.7 392.4 352.7 323.6 295.9 273.4 252.2 233.3 213.4
195.3 177.3 159.2 142 125.2 108.5 93.9 79.4 65.3 53.4
38.8 30.4 23.4 16.3 10.6 4.9 0
1075.4 1141.1 1228.9 1261.9 1234.6 1162.3 1037.1 911.8 773.8 661.4
572.8 490.8 430.3 383.6 342.6 313.1 287.5 265 243 223.6
205 186.1 168 150.8 133.2 116.8 100.1 84.7 69.2 55.6
42.3 31.3 23.8 17.2 10.1 4.9 0
1075.4 1142.9 1220.9 1258.9 1247.4 1189.2 1092.6 978.9 846.1 730.6
633.6 547.2 482.4 421.5 374.4 337.8 309.5 282.2 258.8 237.2
217.4 198.9 179 161.8 142.9 126.1 107.1 91.7 75.4 59.5
45.9 33.1 24.7 17.2 10.6 4.9 0
1075.4 1140.7 1204.2 1245.2 1258.9 1238.6 1188.3 1112.9 1021.6 915.8
821.9 726.2 642.4 564.8 502.7 445.3 396 356.7 321.4 291
263.2 236.8 213.9 192.2 170.2 150.4 131 111.6 92.6 73.2
56 40.1 26.9 18.5 11 4.9 0
1075.4 1127 1178.6 1217.4 1239.5 1239.9 1218.3 1176 1118.2 1053.4
972.3 888.9 808.2 724 654.3 588.2 524.7 468.3 419.3 374.8
338.6 301.6 267.6 236.8 208.1 180.3 157 133.6 111.6 91.3
69.2 49.8 33.5 20.3 11.5 5.3 0
1075.4 1119.5 1170.7 1204.6 1225.3 1231.5 1216.5 1187.4 1138.5 1077.2
1014.1 937.9 858.5 781.8 705 635.4 572.8 515.4 461.2 415.8
367.3 330.3 292.8 256.2 225.3 194.5 166.7 142.4 118.2 97
74.5 54.2 35.7 21.6 12.3 5.3 0
1075.4 1098.8 1120.4 1138 1150.4 1155.2 1153.5 1141.6 1121.7 1094.4
1052.9 1008.4 956.8 896 832.9 771.2 705.9 637.6 573.7 516.8
458.1 403.5 355.4 306 265.4 227.1 192.2 159.6 130.1 106.3
82.5 63.1 45 29.1 15.9 6.2 0
1075.4 1083.4 1078.1 1071.9 1060.4 1045.9 1029.1 1005.3 981.1 952.4
918 884.9 843.5 798.1 752.7 704.2 648.6 599.7 543.7 489
435.2 385.8 337.8 297.6 255.7 220 186.1 156.1 131.4 105.8
84.2 63.9 46.3 30.9 17.6 8.4 0
1075.4 1057.4 1024.3 992.5 953.7 914.9 875.2 832 794.1 747.8
705.9 664 624.4 587.3 546.8 510.6 475.3 442.7 408.3 377
342.6 314.4 282.2 251.3 222.7 194.9 167.1 141.5 118.2 97.9
76.7 60.4 42.8 29.1 16.8 7.1 0
1075.4 1041 979.3 924.6 866 805.1 749.1 694.9 645.5 596.6
555.6 514.1 477.5 442.3 409.6 381 354.1 330.3 305.1 283.1
261.5 240.7 217.4 198 176.8 157 136.7 117.7 100.5 82
67.9 52 37.5 23.4 13.7 5.7 0
1075.4 1034.9 968.7 904.8 837.8 780.4 718.3 665.4 612 567.5
526.5 486.8 451.1 417.6 387.1 360.7 335.1 312.6 291 269
248.2 228.4 208.1 189.2 168.4 149.9 131 113.3 95.7 78.5
64.4 48.9 34.8 22 12.8 5.7 0
1075.4 1015.9 935.7 855 779.6 711.2 648.2 593.1 542.8 497.8
457.2 420.6 391.1 365.5 343 320.6 300.7 281.3 261.9 243
222.7 205.5 186.5 167.6 150.4 132.3 115.5 99.7 84.7 69.7
55.6 41.4 28.7 19 11.9 5.7 0
1075.4 997.8 892.9 800.3 713.4 646.4 579.4 523.4 477.1 434.8
402.1 376.6 354.5 334.2 314.4 293.7 274.7 255.7 237.2 218.7
199.3 181.7 165.3 148.6 131.8 116 100.5 86.4 73.2 60.8
47.2 34.8 25.1 18.1 11.5 5.7 0
1075.4 982.8 874.4 776 684.3 616.4 551.2 497.4 449.3 412.3
387.1 365.1 343.9 322.8 303.4 284.4 266.3 246.9 228.4 209.4
193.1 175.5 157.4 142.4 125.7 110.2 94.4 81.6 69.2 58.2
43.7 33.1 24.7 18.1 11 5.7 0
1075.4 975.3 850.1 757.5 667.1 590.8 527.4 476.2 430.8 401.2
376.1 355.4 336 316.1 296.3 277.8 257.5 239.4 220 203.3
186.1 168.9 152.1 135.8 119.5 104.1 90.4 79.4 66.6 55.1
40.6 31.7 24.3 17.6 11 5.7 0
1075.4 974.5 840.4 728.4 633.6 560.4 496.9 446.7 414.9 388.5
367.7 344.8 324.5 305.1 285.3 266.3 247.4 227.5 209.9 195.3
176.4 160.5 142.4 125.2 109.4 97.4 87.3 75.8 63.5 48.9
38.4 30.4 23.4 17.2 11 5.7 0
1075.4 960.8 829 711.2 619.9 547.2 479.7 433.4 405.2 381.4
360.2 338.2 317.9 298.5 278.7 258.4 239.4 224 206.4 190
172.4 154.8 135.4 118.2 106.3 95.2 85.1 74.1 60 45
37 30 22.9 16.8 11 5.7 0
1075.4 957.7 825.9 705.9 617.7 538.4 474.9 433 402.1 378.8
358 336.9 317 296.3 276.5 257.1 239 222.7 205.5 189.2
172 151.2 132.7 117.3 105.4 94.8 85.1 73.2 58.6 44.5
37 30 22.9 16.8 11 5.3 0
1075.4 953.3 812.2 700.2 600.1 522.1 463.4 425.1 396.4 374.4
351.4 331.1 312.2 290.6 272.9 252.7 236.8 218.7 201.5 185.6
167.1 146.8 127.9 115.1 104.1 93.5 83.8 70.5 54.7 44.1
36.2 29.1 22.5 16.8 10.6 5.3 0
1075.4 951.5 809.1 681.2 592.2 519.4 459.5 420.2 392.9 371.7
349.2 328.9 309.1 288.8 271.2 250 235.5 218.3 200.6 185.2
163.6 143.7 125.2 113.8 103.2 93.5 82.5 70.1 54.2 43.2
36.2 29.1 22.9 16.3 10.6 5.3 0
